Bulletin 112 - IEC Combination Starter, Fusible -ClassJ Disconnect Type, IP66 (Type 3/4/12 - Metal), 9 Amp, 230-240V 60Hz Primary / 120V 60Hz Secondary Separate Control
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SYSTEM VOLTAGE DATA | |
Supply Voltage | 240V 60Hz |
Phases | Single Phase |
STARTER DATA | |
Disconnect Type | Fusible -ClassJ |
Contactor Size | 9A |
Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
Coil Voltage | 120V 60Hz |
OVERLOAD RELAY DATA | |
Overload Relay | Electronic Overload Relay, Advanced, 1P |
Full Load Current Range | 3.2 - 16 Amps |
OPTIONS | |
Factory Installed Modifications |
|