Bulletin 112 - IEC Combination Starter, Non-Fusible Disconnect Type, IP42 (Type 1 - Metal), 12 Amp
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SYSTEM VOLTAGE DATA | |
Supply Voltage | 240V 60Hz |
Phases | Three Phase |
STARTER DATA | |
Disconnect Type | Non-Fusible |
Contactor Size | 12A |
Enclosure Type | NEMA Type 1 - IP42 (Metal) |
OVERLOAD RELAY DATA | |
Overload Relay | Electronic Overload Relay, Basic |
Full Load Current Range | 3.2 - 16 Amps |
OPTIONS | |
Factory Installed Modifications |
|