
Bulletin 113 - IEC Combination Starter - Circuit Breaker Type, IP42 (Type 1 - Metal), 30 Amp
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 240V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 1 HP |
| Contactor Size | 30 A |
| Enclosure Type | NEMA Type 1 - IP42 (Metal) |
| OVERLOAD RELAY DATA | |
| Full Load Current Range | 4.0 - 6.0 Amps |
| OPTIONS | |
| Factory Installed Modifications |
|