
Bulletin 113 - IEC Combination Starter - Circuit Breaker Type, IP66 (Type 3/4/12 - Metal), 30 Amp, 460-480V 60Hz Primary / 120V 60Hz Secondary Separate Control
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 7.5 HP |
| Contactor Size | 30 A |
| Enclosure Type | IP66/NEMA 4/12 Metal |
| Coil Voltage | 120V 60Hz |
| OVERLOAD RELAY DATA | |
| Full Load Current Range | 6.0 - 10.0 Amps |
| OPTIONS | |
| Factory Installed Modifications |
|