113-C30FBTC30-43-1-4G-6P-901-901T

Bulletin 113 - IEC Combination Starter - Circuit Breaker Type, IP66 (Type 3/4/12 - Metal), 30 Amp
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 20 HP |
| Contactor Size | 30 A |
| Enclosure Type | IP66/NEMA 4/12 Metal |
| OVERLOAD RELAY DATA | |
| Full Load Current Range | 18 - 30 Amps |
| OPTIONS | |
| Factory Installed Modifications |
|