
Bulletin 113 - IEC Combination Starter - Circuit Breaker Type, IP42 (Type 1 - Metal), 43 Amp, 460-480V 60Hz Primary / 120V 60Hz Secondary Separate Control
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 25 HP |
| Contactor Size | 43 A |
| Enclosure Type | NEMA Type 1 - IP42 (Metal) |
| Coil Voltage | 120V 60Hz |
| OVERLOAD RELAY DATA | |
| Overload Relay | Electronic Overload Relay, Advanced |
| Full Load Current Range | 11 - 55 Amps |
| OPTIONS | |
| Factory Installed Modifications |
|