1232 NEMA Pump Control Panel, Disconnect Type

1232-BNA-A2G-3-6XP-24R

NEMA Pump Control Panel, Disconnect Type, NEMA 1, 240 Volts (A), Type 3R - Enclosure Code "N"- Pump Panel

Product Details

MOTOR DATA
Line Voltage230V 60Hz
STARTER DATA
NEMA SizeNEMA 1
EnclosureType 3R - Enclosure Code "N"- Pump Panel
Control Voltage120V 60Hz
DISCONNECT DATA
Disconnect TypeFusible
Fuse Clips30A Class R
OPTIONS
Overload RelayE100 Solid State Overload
Factory Installed Modifications
  • H-O-A Switch ONLY, REMOVE START PB
  • Transformer, w/2 Prim & 1 Sec Fuse
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]27 x 10 x 8 in.
Continuous VA (Transformer Rating)130