NEMA Pump Control Panel, Disconnect Type, NEMA 2, 600/110/120 VAC - 50/60Hz (CD), Type 3R - Enclosure Code "N"- Pump Panel
MOTOR DATA | |
---|---|
Line Voltage | 575V 60Hz |
STARTER DATA | |
NEMA Size | NEMA 2 |
Enclosure | Type 3R - Enclosure Code "N"- Pump Panel |
Control Voltage | 120V 60Hz |
DISCONNECT DATA | |
Disconnect Type | Fusible |
Fuse Clips | 60A Class R |
OPTIONS | |
Overload Relay | E100 Solid State Overload |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |
NC Aux. Contact on starter required for OFF pilot light | Note: One NC contact is supplied and is used for the OFF pilot light. |