
1232T Pump Panel Disconnect, Size 1, 120V 60Hz Control Voltage, Solid State,
| Starter Data | |
|---|---|
| Line Voltage | 460V 60Hz |
| NEMA Size | Size 1 |
| Enclosure | NEMA 3R Rainproof |
| Control Voltage | 120V 60Hz |
| Disconnect Data | |
| Disconnect Type | Fusible |
| Disconnect Size | 30A Class R |
| Options | |
| Overload Relay | Solid State |
| Trip Class | Class 20 |
| Overload Relay Code | 5.4-27A, solid state, auto/manual reset selectable, trip class 20 or 30 selectable |
| Factory Standard Option | Hand-Off-Auto Selector Switch and Start Push Button |
| Factory Installed Modifications |
|
| Additional Information | |
| Enclosure Size | 27 x 10 x 8 in. |
| Mechanical Life | 13 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 15…30 (ms) |
| Drop-out Operating Time (Average) | 10…60 (ms) |
| Operating Position | Vertical |
| Storage Range | -40…+80 °C (-40…+176 °F) |
| Operating Range | +40 °C (104 °F) |
| Altitude | 2000 m (m) |
| Humidity | 5…95% non-condensing |
| Wire size for Power terminals - Line | #14…1/0 (AWG) |
| Wire size for Power terminals - Load | 14…6 (AWG) |
| Required Torque - Line | 45 (lb•in) |
| Required Torque - Load | 22 (lb•in) |
| Available Short Circuit Ampere RMS Symmetrical – 600V Max | 100,000 (A) |
| Available Short Circuit Ampere RMS Symmetrical – 480V Max | (A) |
| Available Short Circuit Ampere RMS Symmetrical – 600V Max | (A) |
| Operating Volt Amperes – 50/60 Hz - Inrush | 80 (V/A) |
| Operating Volt Amperes – 50/60 Hz - Sealed | 9 (V/A) |
| Operating Times (AC) - Closing Delay | 15…30 (ms) |
| Operating Times (AC) - Opening Delay | 10…60 (ms) |
| Heat Dissipation | 11.2 (W) |
| Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
| Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 30…60% |
| AC Rating Designation | A600 |
| Maximum Voltage 60 Hz or 50 Hz | 120 |
| Max. AC Contact Rating Per Pole – Make | 60 (A) |
| Max. AC Contact Rating Per Pole – Break | 6 (A) |
| Continuous Carrying Current | 10 (A) |
| Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
| Max. AC Contact Rating Per Pole – Break | 720 (VA) |
| DC Rating Designation | P600 |
| 125V DC | 1.1 A (A) |
| 250V DC | 0.55 A (A) |
| Maximum DC Contact Rating per Pole | 5 A (A) |
| Product Type | Contactor |
|---|---|
| Catalog Number | 300-BOD930 |
| Description | 300 NEMA Contactor, NEMA Size 1, Open, 120V 60Hz / 110V 50Hz, Three Poles, 1 N.O. Auxiliary Contact |
| Quantity | 1 |
| Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
| Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |
| Product Type | Overload |
|---|---|
| Catalog Number | 193-1EEED |
| Description | E100 Overload Relay, 5.4...27A |
| Quantity | 1 |
| Additional Information | E100 Electronic Overload Relay Specifications (rockwellautomation.com) |
| Product Type | Transformer |
|---|---|
| Catalog Number | 1497-BD80 |
| Description | Control Circuit Transformer 80 VA, |
| Quantity | 1 |
| Additional Information | Control Circuit Transformers (rockwellautomation.com) |
| Product Type | Pilot Lights |
|---|---|
| Catalog Number | 599-PLF-120R |
| Description | Pilot Light, Red, LED, 30mm, Type 4/12, 120V |
| Quantity | 1 |
| Product Type | Operators |
|---|---|
| Catalog Number | 599-SSF-HOA/START |
| Description | HAND-OFF-AUTO & START KIT |
| Quantity | 1 |
| Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |