
NEMA Pump Control with Vacuum Contactor, Circuit Breaker Type, NEMA 4, 480/110/120 VAC - 50/60Hz (BD), Type 3R - Enclosure Code "N"- Pump Panel,
| MOTOR DATA | |
|---|---|
| Line Voltage | 460V 60Hz |
| STARTER DATA | |
| Horsepower | 100 HP |
| NEMA Size | NEMA 4 |
| Enclosure | Type 3R - Enclosure Code "N"- Pump Panel |
| Control Voltage | 120V 60Hz |
| CIRCUIT BREAKER DATA | |
| Horsepower Code | 100 HP (Motor Protection) |
| Circuit Breaker Type | Inverse Time, Standard Interrupting Capacity |
| OPTIONS | |
| Overload Relay | E1 Plus Solid State |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 50 x 22 x 10 in. |
| Contactor Auxiliaries | 2 NO and 2 NC auxiliary contacts are supplied on the contactor with each assembly. |