1233T Pump Panel Circuit Breaker, Size 4, 480V 60Hz Control Voltage, Solid State
Starter Data | |
---|---|
Line Voltage | 460V 60Hz |
NEMA Size | Size 4 |
Enclosure | NEMA 3R Rainproof |
Control Voltage | 480V 60Hz |
Circuit Breaker Data | |
Circuit Breaker Code | 150A Circuit Breaker |
Options | |
Overload Relay | Solid State |
Trip Class | Class 20 |
Overload Relay Code | 30-150A, solid state, auto/manual reset selectable, trip class 20 or 30 selectable |
Factory Standard Option | Hand-Off-Auto Selector Switch and Start Push Button |
Transformer Note | Transformer is Required |
Additional Information | |
Enclosure Size | 30 x 20 x 9 in. |
Mechanical Life | 1.5 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 4 |
Pick-up Operating Time (Average) | 20…55 (ms) |
Drop-out Operating Time (Average) | 40…70 (ms) |
Operating Position | Vertical |
Storage Range | -40…+80 °C (-40…+176 °F) |
Operating Range | +40 °C (104 °F) |
Altitude | 2000 m (m) |
Humidity | 5…95% non-condensing |
Wire size for Power terminals - Line | #10…350MCM(1) (AWG) |
Wire size for Power terminals - Load | 3…3/0 (AWG) |
Required Torque - Line | 124 (lb•in) |
Required Torque - Load | 80 (lb•in) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | (A) |
Available Short Circuit Ampere RMS Symmetrical – 480V Max | 65,000 (A) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | 35,000 (A) |
Operating Volt Amperes – 50/60 Hz - Inrush | 130 (V/A) |
Operating Volt Amperes – 50/60 Hz - Sealed | 6 (V/A) |
Operating Times (AC) - Closing Delay | 20…55 (ms) |
Operating Times (AC) - Opening Delay | 40…70 (ms) |
Heat Dissipation | 33 (W) |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 55% |
AC Rating Designation | A600 |
Maximum Voltage 60 Hz or 50 Hz | 120 |
Max. AC Contact Rating Per Pole – Make | 60 (A) |
Max. AC Contact Rating Per Pole – Break | 6 (A) |
Continuous Carrying Current | 10 (A) |
Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
Max. AC Contact Rating Per Pole – Break | 720 (VA) |
DC Rating Designation | P600 |
125V DC | 1.1 A (A) |
250V DC | 0.55 A (A) |
Maximum DC Contact Rating per Pole | 5 A (A) |
Product Type | Circuit Breaker |
---|---|
Catalog Number | 140MG-J8P-D15 |
Description | 140MG - Motor Circuit Protectors, J frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 150 A |
Quantity | 1 |
Additional Information | Molded Case Circuit Breakers Selection Guide (rockwellautomation.com) |
Product Type | Contactor |
---|---|
Catalog Number | 300-EOD9311 |
Description | 300 NEMA Contactor, NEMA Size 4, Open, 100-250V 50-60 Hz/100-250V DC, Three NO Poles, 1 N.O. - 1 N.C. Auxiliary Contact |
Quantity | 1 |
Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |
Product Type | Overload |
---|---|
Catalog Number | 193-1EFJZ w/1411-AL-201 CT (200:5 CT) |
Description | E100 Overload Relay, Trip Class 10, 15, 20, or 30, Advanced Overload Relay, 40...200A, Panel mount for use with external current transformers |
Quantity | 1 |
Additional Information | E100 Electronic Overload Relay Specifications (rockwellautomation.com) |
Product Type | Operators |
---|---|
Catalog Number | 599-SSF-HOA/START |
Description | HAND-OFF-AUTO & START KIT |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |