140G - Molded Case Circuit Breaker, G frame, 25 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 45 A
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 45 A |
| Frame Size | G frame |
| Protection | T/M - Thermal Magnetic |
| Manufacturing | |
| Assembly | Factory Assembled |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |