140G - Molded Case Circuit Breaker, G frame, 25 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 50 A, 1 No/NC AUX, 24V, Standard Bus Bar Mount, Top Feed
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 50 A |
| Frame Size | G frame |
| Protection | T/M - Thermal Magnetic |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Parts Selection | |
| Auxiliary and Alarm Contacts | 1 NO/NC AUX, 24V |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |
| Mechanical and Additional Parts Selection | |
| Mounting System Adapters | MCS Standard Busbar Mounting Adapter - Top Connected |