140G - Molded Case Circuit Breaker, G frame, 25 kA Interrupt Rating, T/M - Thermal Magnetic, 4 Poles, Rated Current 125 A, Shunt Trip 24...30V AC/DC, 1 No/NC AUX, 24V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 4 Poles |
| Rated Current(A) | 125 A |
| Frame Size | G frame |
| Protection | T/M - Thermal Magnetic |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Shunt Trip and Undervoltage Release Units | Shunt Trip 24...30V AC/DC |
| Auxiliary and Alarm Contacts | 1 NO/NC AUX, 24V |