140G/140G2 Molded Case Circuit Breakers, Molded Case Switch & Molded Case Switch Disconnector

140G-G6C3-C60-UC

140G - Molded Case Circuit Breaker, G frame, 65 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 60 A, Undervoltage Release 480...525V AC/DC

Product Details

Circuit Breaker Data
Device Type140G - Molded Case Circuit Breaker
Number of Poles3 Poles
Rated Current(A)60 A
Frame SizeG frame
ProtectionT/M - Thermal Magnetic
Manufacturing
AssemblyFactory Assembled
Internal Parts Selection
Shunt Trip and Undervoltage Release UnitsUndervoltage Release 480...525V AC/DC
Note
NoteLine and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section.

Supporting Documentation and Downloads