140G - Molded Case Circuit Breaker, H frame, 100 kA Interrupt Rating, LSIG (Electronic DIP Switch), 4 Poles, Rated Current 160 A
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 4 Poles |
| Rated Current(A) | 160 A |
| Frame Size | H frame |
| Protection | LSIG (Electronic DIP Switch) |
| Manufacturing | |
| Assembly | Factory Assembled |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |