
140G - Molded Case Switch, H frame, 65 kA Interrupt Rating, Molded Case Switch (Isolator), 3 Poles, Rated Current 125 A
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Switch |
| Number of Poles | 3 Poles |
| Rated Current(A) | 125 A |
| Frame Size | H frame |
| Protection | Molded Case Switch (Isolator) |
| Manufacturing | |
| Assembly | Factory Assembled |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |