140G - Molded Case Circuit Breaker, I frame, 25 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 125 A, Shunt Trip 110...127V AC/110...125V DC, 2 No/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 125 A |
| Frame Size | I frame |
| Protection | T/M - Thermal Magnetic |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Parts Selection | |
| Shunt Trip and Undervoltage Release Units | Shunt Trip 110...127V AC/110...125V DC |
| Auxiliary and Alarm Contacts | 2 NO/NC AUX + Alarm, 250V |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |