140G - Molded Case Switch, I frame, 35 kA Interrupt Rating, Molded Case Switch (Isolator), 3 Poles, Rated Current 225 A, 1 No/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Switch |
| Number of Poles | 3 Poles |
| Rated Current(A) | 225 A |
| Frame Size | I frame |
| Protection | Molded Case Switch (Isolator) |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Parts Selection | |
| Auxiliary and Alarm Contacts | 1 NO/NC AUX + Alarm, 250V |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |