140G - Molded Case Switch, J frame, 100 kA Interrupt Rating, Molded Case Switch (Isolator), 4 Poles, Rated Current 250 A
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Switch |
| Number of Poles | 4 Poles |
| Rated Current(A) | 250 A |
| Frame Size | J frame |
| Protection | Molded Case Switch (Isolator) |
| Manufacturing | |
| Assembly | Factory Assembled |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |