Parts for: 140G-J2L3-D25-MT-UK-AA, 140G - Molded Case Circuit Breaker, J frame, 25 kA Interrupt Rating, EnergySense LSIG, 3 Poles, Rated Current 250 A, Undervoltage Release 48V AC/DC, 1 No/NC AUX + Alarm, 250V, Standard Bus Bar Mount, Top Feed, along with other selected accessories (if any)
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 250 A |
| Frame Size | J frame |
| Protection | EnergySense LSIG |
| Manufacturing | |
| Assembly | User Assembled |
| Internal Parts Selection | |
| Shunt Trip and Undervoltage Release Units | Undervoltage Release 48V AC/DC |
| Auxiliary and Alarm Contacts | 1 NO/NC AUX + Alarm, 250V |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |
| Mechanical and Additional Parts Selection | |
| Mounting System Adapters | MCS Standard Busbar Mounting Adapter - Top Connected |