140G/140G2 Molded Case Circuit Breakers, Molded Case Switch & Molded Case Switch Disconnector

140G-J6F3-D20


Representative Rendering, Not The Actual Product

140G - Molded Case Circuit Breaker, J frame, 65 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 200 A

Product Details

Circuit Breaker Data
Device Type140G - Molded Case Circuit Breaker
Number of Poles3 Poles
Rated Current(A)200 A
Frame SizeJ frame
ProtectionT/M - Thermal Magnetic
Manufacturing
AssemblyFactory Assembled
Note
NoteLine and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section.

Supporting Documentation and Downloads