
140G - Molded Case Circuit Breaker, K frame, 100 kA Interrupt Rating, LSI (Electronic DIP Switch), 3 Poles, Rated Current 300 A (80% Rated), 1 No/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 300 A |
| Frame Size | K frame |
| Protection | LSI (Electronic DIP Switch) |
| Current Range | 80% Rated |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Auxiliary and Alarm Contacts | 1 NO/NC AUX + Alarm, 250V |