Molded Case Circuit Breaker Accessory - Frame-K-L, Terminal Lug, CuAl 6…350 MCM (16…185 mm2)
| Circuit Breaker Data | |
|---|---|
| Bulletin Number | Bulletin 140G/140G2/140MG/140MG2 |
| Pole Configuration | 3 Poles |
| Accessories | |
| Terminal Lugs | Molded Case Circuit Breaker Accessory - Frame-K-L, Terminal Lug, CuAl 6…350 MCM (16…185 mm2) |