Short Circuit Current Ratings for 140M-D-PNC23
SCCR w/ Fuse Protection UL 508 Manual Motor Controller UL 508 (Type E) Manual Self-Protected Combination Motor Controller UL 508 (Type F) Combination Motor Controller Rating Document File Ref: UL File Ref: CSA Comments
600V [kA] Max Fuse Size [A] Fuse Class Group Installation Motor Disconnect
Max. SCCR [kA] Max Fuse or C.B. per NEC Minimum Contactor Size Max. SCCR [kA] Max. SCCR [kA] Minimum Contactor Size Max. SCCR [kA] Minimum Contactor Size
480V 600V 480V 600V 480Y/277V 600Y/347V 480Y/277V 600Y/347V
100 30 CC 65 30 450 100-C09…100-C23 65 30 65 30 100-C09…100-C23 65 30 100-C09…100-C23 Instruction Sheet E224135 216035 --