Short Circuit Current Ratings for 140M-F-W543
| SCCR w/ Fuse Protection |
UL 508 Manual Motor Controller |
UL 508 (Type E) Manual Self-Protected Combination Motor Controller |
UL 508 (Type F) Combination Motor Controller |
Rating Document |
File Ref: UL |
File Ref: CSA |
Comments |
| 600V [kA] |
Max Fuse Size [A] |
Fuse Class |
Group Installation |
Motor Disconnect |
| Max. SCCR [kA] |
Max Fuse or C.B. per NEC |
Minimum Contactor Size |
Max. SCCR [kA] |
Max. SCCR [kA] |
Minimum Contactor Size |
Max. SCCR [kA] |
Minimum Contactor Size |
| 480V |
600V |
480V |
600V |
480Y/277V |
600Y/347V |
480Y/277V |
600Y/347V |
| 100 |
30 |
CC |
65 |
30 |
600 |
-- |
65 |
30 |
65 |
30 |
-- |
65 |
30 |
-- |
Instruction Sheet |
E224135 |
216035 |
-- |