Short Circuit Current Ratings for 140M-F8E-C45
UL 508 Manual Motor Controller |
UL 508 (Type E) Manual Self-Protected Combination Motor Controller |
UL 508 (Type F) Combination Motor Controller |
Rating Document |
File Ref: UL |
File Ref: CSA |
Comments |
Group Installation |
Motor Disconnect |
Max. SCCR [kA] |
Max Fuse or C.B. per NEC |
Minimum Contactor Size |
Max. SCCR [kA] |
Max. SCCR [kA] |
Minimum Contactor Size |
Max. SCCR [kA] |
Minimum Contactor Size |
480V |
600V |
480V |
600V |
480Y/277V |
600Y/347V |
480Y/277V |
600Y/347V |
65 |
18 |
600 |
100-C37 |
65 |
18 |
65 |
-- |
|
65 |
-- |
100-C37 |
Nameplate |
E54612 |
216035 |
-- |