140MG - Motor Circuit Protectors, G frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 125 A, Shunt Trip 220...240V AC/220...250V DC
| Circuit Breaker Data | |
|---|---|
| Bulletin Number | 140MG - Motor Circuit Protectors |
| Protection Type | MCP (magnetic only) |
| Frame Size | G frame |
| Rated Operational Current Ie(A) | 125 A |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Shunt Trip(SNT) and Undervoltage Release(UVT), Left Side Mounting | Shunt open release |
| Control Voltage | 220...240V AC / 220...250V DC |