140MG - Motor Protection Circuit Breakers, H frame, 35..65 kA at 480V, Thermal/Magnetic, TMD, Rated Current 25 A
| Circuit Breaker Data | |
|---|---|
| Bulletin Number | 140MG - Motor Protection Circuit Breakers |
| Protection Type | Thermal/Magnetic, TMD |
| Frame Size | H frame |
| Rated Operational Current Ie(A) | 25 A |
| Manufacturing | |
| Assembly | Factory Assembled |