
140MG - Motor Circuit Protectors, H frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 100 A
| Circuit Breaker Data | |
|---|---|
| Bulletin Number | 140MG - Motor Circuit Protectors |
| Protection Type | MCP (magnetic only) |
| Frame Size | H frame |
| Rated Operational Current Ie(A) | 100 A |
| Manufacturing | |
| Assembly | Factory Assembled |