MPCB, Standard Magnetic Trip (Fixed at 14 x le), 1.6 - 2.5 A, Std. Performance, Frame Size C, Std. Bus Bar Mnt., Top Feed, 1 NO + 1 NC, Bot. Front
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Maximum Available Fault Current (at the Breaker) | 0 kA |
| CIRCUIT BREAKER | |
| Circuit Breaker Type | Motor Protection Circuit Breaker |
| Adj. Thermal Current Range (A) | 1.6 - 2.5A |
| Frame Size | Frame Size C |
| Breaking Capacity | Standard Breaking Capacity |
| Application | Standard Magnetic Trip (Fixed at 14 x le) |
| ASSEMBLY | |
| Factory or User Assembled? | Factory Assembled |
| OPTIONS | |
| Side Mount Shunt Trip and Undervoltage Release | None |
| Front Mount Auxiliary and Trip Contacts | 1 N.O. + 1 N.C. |
| Side Mount Auxiliary and Trip Contacts | None |
| Busbar Mounting (Only for Use with 141A Mounting System) | Standard Bus Bar Mount, Top Feed |