140MT MPCBs and MCPs

140MT-C3E-C29


Representative Rendering, Not The Actual Product

MPCB, Standard Magnetic Trip (Fixed at 14 x le), 24 - 29 A, Std. Performance, Frame Size C

Product Details

SYSTEM VOLTAGE DATA
Supply Voltage480V 60Hz
Maximum Available Fault Current (at the Breaker)0 kA
CIRCUIT BREAKER
Circuit Breaker TypeMotor Protection Circuit Breaker
Adj. Thermal Current Range (A)23 - 29A
Frame SizeFrame Size C
Breaking CapacityStandard Breaking Capacity
ApplicationStandard Magnetic Trip (Fixed at 14 x le)
ASSEMBLY
Factory or User Assembled?Factory Assembled
OPTIONS
Side Mount Shunt Trip and Undervoltage ReleaseNone
Front Mount Auxiliary and Trip ContactsNone
Side Mount Auxiliary and Trip ContactsNone

Supporting Documentation and Downloads