
MPCB, Standard Magnetic Trip (Fixed at 14 x Ie), for C36..C40 (12 x Ie), 0.63 - 1.0 A, High Performance, Frame Size D
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Maximum Available Fault Current (at the Breaker) | 0 kA |
| CIRCUIT BREAKER | |
| Circuit Breaker Type | Motor Protection Circuit Breaker |
| Adj. Thermal Current Range (A) | 0.63 - 1.0A |
| Frame Size | Frame Size D |
| Breaking Capacity | High Breaking Capacity |
| Application | Standard Magnetic Trip (Fixed at 14 x Ie), for C36..C40 (12 x Ie) |
| ASSEMBLY | |
| Factory or User Assembled? | Factory Assembled |
| OPTIONS | |
| Side Mount Shunt Trip and Undervoltage Release | None |
| Front Mount Auxiliary and Trip Contacts | None |
| Side Mount Auxiliary and Trip Contacts | None |