140MT MPCBs and MCPs

140MT-D9E-C20


Representative Rendering, Not The Actual Product

MPCB, Standard Magnetic Trip (Fixed at 14 x Ie), for C36..C40 (12 x Ie), 14.5 - 20 A, High Performance, Frame Size D

Product Details

SYSTEM VOLTAGE DATA
Supply Voltage480V 60Hz
Maximum Available Fault Current (at the Breaker)0 kA
CIRCUIT BREAKER
Circuit Breaker TypeMotor Protection Circuit Breaker
Adj. Thermal Current Range (A)14.5 - 20A
Frame SizeFrame Size D
Breaking CapacityHigh Breaking Capacity
ApplicationStandard Magnetic Trip (Fixed at 14 x Ie), for C36..C40 (12 x Ie)
ASSEMBLY
Factory or User Assembled?Factory Assembled
OPTIONS
Side Mount Shunt Trip and Undervoltage ReleaseNone
Front Mount Auxiliary and Trip ContactsNone
Side Mount Auxiliary and Trip ContactsNone

Supporting Documentation and Downloads