140MT MPCBs and MCPs

140MT-D9T-B16


Representative Rendering, Not The Actual Product

MPCB, High Magnetic Trip (Fixed at 18...22 x le), 1.0 - 1.6 A, High Performance, Frame Size D

Product Details

SYSTEM VOLTAGE DATA
Supply Voltage480V 60Hz
Maximum Available Fault Current (at the Breaker)0 kA
CIRCUIT BREAKER
Circuit Breaker TypeMotor Protection Circuit Breaker
Adj. Thermal Current Range (A)1.0 - 1.6A
Frame SizeFrame Size D
Breaking CapacityHigh Breaking Capacity
ApplicationHigh Magnetic Trip (Fixed at 18...22 x le)
ASSEMBLY
Factory or User Assembled?Factory Assembled
OPTIONS
Side Mount Shunt Trip and Undervoltage ReleaseNone
Front Mount Auxiliary and Trip ContactsNone
Side Mount Auxiliary and Trip ContactsNone

Supporting Documentation and Downloads