140MT MPCBs and MCPs

140MT-D9V-C40


Representative Rendering, Not The Actual Product

MPCB, High Magnetic Trip (up to 4A: 88A, 6.3 ..32A: 14 x In)), 34 - 40 A, High Performance, Frame Size D

Product Details

SYSTEM VOLTAGE DATA
Supply Voltage480V 60Hz
Maximum Available Fault Current (at the Breaker)0 kA
CIRCUIT BREAKER
Circuit Breaker TypeMotor Protection Circuit Breaker
Adj. Thermal Current Range (A)34 - 40A
Frame SizeFrame Size D
Breaking CapacityHigh Breaking Capacity
ApplicationHigh Magnetic Trip (up to 4A: 88A, 6.3 ..32A: 14 x In))
ASSEMBLY
Factory or User Assembled?Factory Assembled
OPTIONS
Side Mount Shunt Trip and Undervoltage ReleaseNone
Front Mount Auxiliary and Trip ContactsNone
Side Mount Auxiliary and Trip ContactsNone

Supporting Documentation and Downloads