140MT MPCBs and MCPs

140MT-F9E-C38


Representative Rendering, Not The Actual Product

MPCB, Adjustable Thermal/Fixed Magnetic (15 x In) MPCB, 30 - 38 A, High Performance, Frame Size F

Product Details

SYSTEM VOLTAGE DATA
Supply Voltage480V 60Hz
CIRCUIT BREAKER
Circuit Breaker TypeMotor Protection Circuit Breaker
Adj. Thermal Current Range (A)30 - 38A
Frame SizeFrame Size F
Breaking CapacityHigh Breaking Capacity
ApplicationAdjustable Thermal/Fixed Magnetic (15 x In) MPCB
ASSEMBLY
Factory or User Assembled?User Assembled

Supporting Documentation and Downloads