MPCB, Adjustable Thermal/Fixed Magnetic (15 x In) MPCB, 36 - 45 A, High Performance, Frame Size F
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| CIRCUIT BREAKER | |
| Circuit Breaker Type | Motor Protection Circuit Breaker |
| Adj. Thermal Current Range (A) | 36 - 45A |
| Frame Size | Frame Size F |
| Breaking Capacity | High Breaking Capacity |
| Application | Adjustable Thermal/Fixed Magnetic (15 x In) MPCB |
| ASSEMBLY | |
| Factory or User Assembled? | User Assembled |