
MPCB,Fixed Magnetic (15 x In) MCP, 25 A, High Performance, Frame Size F
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Maximum Available Fault Current (at the Breaker) | 0 kA |
| CIRCUIT BREAKER | |
| Circuit Breaker Type | Motor Circuit Protector |
| Rated Operational Current (A) | 25A |
| Frame Size | Frame Size F |
| Breaking Capacity | High Breaking Capacity |
| Application | Fixed Magnetic (15 x In) MCP |
| ASSEMBLY | |
| Factory or User Assembled? | User Assembled |