140MT MPCBs and MCPs

140MT-F9N-C32


Representative Rendering, Not The Actual Product

MPCB,Fixed Magnetic (15 x In) MCP, 32 A, High Performance, Frame Size F

Product Details

SYSTEM VOLTAGE DATA
Supply Voltage480V 60Hz
Maximum Available Fault Current (at the Breaker)0 kA
CIRCUIT BREAKER
Circuit Breaker TypeMotor Circuit Protector
Rated Operational Current (A)32A
Frame SizeFrame Size F
Breaking CapacityHigh Breaking Capacity
ApplicationFixed Magnetic (15 x In) MCP
ASSEMBLY
Factory or User Assembled?User Assembled

Supporting Documentation and Downloads