
MPCB,Adjustable Thermal/Fixed Magnetic (19...22 x In) TPCB, 24 - 32 A, High Performance, Frame Size F
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Maximum Available Fault Current (at the Breaker) | 0 kA |
| CIRCUIT BREAKER | |
| Circuit Breaker Type | Motor Protection Circuit Breaker |
| Adj. Thermal Current Range (A) | 24 - 32A |
| Frame Size | Frame Size F |
| Breaking Capacity | High Breaking Capacity |
| Application | Adjustable Thermal/Fixed Magnetic (19...22 x In) TPCB |
| ASSEMBLY | |
| Factory or User Assembled? | User Assembled |