
Current Limiting Circuit Breaker, D-Frame (up to 30A), 60...69 kA, T/M - Fixed Thermal / Fixed Magnetic, Rated Current .5A
| System Data | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Maximum Available Fault Current (at the Breaker) | 0 kA |
| Circuit Breaker Data | |
| Current Limitation Required? | No |
| Pole Configuration | 3 Poles |
| Rated Current (A) | .5 |
| Frame Size | D-Frame (up to 30A) |
| Interrupt Rating [kA] | 100 kA |
| Important Information | |
| Device Selection - Important Information | The MCCB you have selected is a Current Limiting Circuit Breaker |