140UT-D Molded Case Circuit Breakers

140UT-D7D3-B50

Circuit Breaker -Current Limiting , D-Frame, 3 Poles, Rated Current 5A

Product Details

System Data
Supply Voltage480V 60Hz
Maximum Available Fault Current (at the Breaker)0 kA
Circuit Breaker Data
Pole Configuration3 Poles
Rated Current (A) Code5
Frame SizeD-Frame
Interrupt Rating [kA]100 kA
Important Information
Device Selection - Important InformationThe MCCB you have selected is a Current Limiting Circuit Breaker

Supporting Documentation and Downloads