140G - Molded Case Circuit Breaker, G frame, 35 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 63 A, 1 No/NC AUX + Alarm, 250V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 3 Poles |
Frame Size | G frame |
Rated Current(A) | 63 A |
Protection | T/M - Thermal Magnetic |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Auxiliary and Alarm Contacts | 1 No/NC AUX + Alarm, 250V |