140G - Molded Case Circuit Breaker, G frame, 65 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 63 A, Shunt Trip 24...30V AC/DC, 1 No/NC AUX, 24V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 3 Poles |
Frame Size | G frame |
Rated Current(A) | 63 A |
Protection | T/M - Thermal Magnetic |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Shunt Trip and Undervoltage Release Units | Shunt Trip 24...30V AC/DC |
Auxiliary and Alarm Contacts | 1 No/NC AUX, 24V |