140G - Molded Case Circuit Breaker, H frame, 65 kA Interrupt Rating, T/M - Thermal Magnetic, 4 Poles, Rated Current 50 A, Undervoltage Release 24...30V AC/DC, 3 No/NC AUX + Alarm, 24V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 4 Poles |
Frame Size | H frame |
Rated Current(A) | 50 A |
Protection | T/M - Thermal Magnetic |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Shunt Trip and Undervoltage Release Units | Undervoltage Release 24...30V AC/DC |
Auxiliary and Alarm Contacts | 3 NO/NC AUX + Alarm, 24V |