
140G - Molded Case Circuit Breaker, HC frame (current limiting), 65 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 15 A, Undervoltage Release 220...240V AC/220...250V DC, 2 No/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 15 A |
| Frame Size | HC frame (current limiting) |
| Protection | T/M - Thermal Magnetic |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Parts Selection | |
| Shunt Trip and Undervoltage Release Units | Undervoltage Release 220...240V AC/220...250V DC |
| Auxiliary and Alarm Contacts | 2 NO/NC AUX + Alarm, 250V |