140G - Molded Case Circuit Breaker, JC frame (current limiting), 65 kA Interrupt Rating, LSIG (Electronic DIP Switch), 3 Poles, Rated Current 250 A, 1 No/NC AUX, 24V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 250 A |
| Frame Size | JC frame (current limiting) |
| Protection | LSIG (Electronic DIP Switch) |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Auxiliary and Alarm Contacts | 1 NO/NC AUX, 24V |