140G - Molded Case Switch, K frame, 150 kA Interrupt Rating, Molded Case Switch (Isolator), 3 Poles, Rated Current 400 A, Undervoltage Release 24...30V AC/DC, 3 No/NC AUX + Alarm, 24V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Switch |
Number of Poles | 3 Poles |
Frame Size | K frame |
Rated Current(A) | 400 A |
Protection | Molded Case Switch (Isolator) |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Shunt Trip and Undervoltage Release Units | Undervoltage Release 24...30V AC/DC |
Auxiliary and Alarm Contacts | 3 NO/NC AUX + Alarm, 24V |