
140G - Molded Case Circuit Breaker, K frame, 35 kA Interrupt Rating, T/M - Thermal Magnetic, 3 Poles, Rated Current 300 A (80% Rated), Shunt Trip 220...240V AC/220...250V DC, 3 No/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 300 A |
| Frame Size | K frame |
| Protection | T/M - Thermal Magnetic |
| Current Range | 80% Rated |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Parts Selection | |
| Shunt Trip and Undervoltage Release Units | Shunt Trip 220...240V AC/220...250V DC |
| Auxiliary and Alarm Contacts | 3 NO/NC AUX + Alarm, 250V |
| Note | |
| Note | Line and load end cap kits are provided. If lugs are required, they can be ordered separately from the Accessories section. |